BPFWSS-9T
Wide Series .5625 in. ID, 1.1250 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$30.49
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.135 |
---|---|
Axial Static Load Limit Rating | 5370 |
Ball Diameter Ref. (E) | 1.000 |
Ball Flat Diameter Ref. (O) | 0.721 |
Diameter (B) | 0.5625 |
Diameter (D) | 1.1250 |
Dynamic Oscillating Radial Load | 18100 |
Mis. Ang. Min. (a*) | 10 |
Radial Static Load Limit Rating | 26600 |
Width (T) | 0.536 |
Width (W) | 0.687 |