BPFWSS-8T

Wide Series .5000 in. ID, 1.0000 in. OD Four Piece Precision Stainless Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $45.27 6 wks
10 - 24 $30.43 6 wks
25+ $29.56 6 wks
$45.27

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight (lbs) 0.100
Axial Static Load Limit Rating 4970
Ball Diameter Ref. (E) 0.875
Ball Flat Diameter Ref. (O) 0.607
Diameter (B) 0.5000
Diameter (D) 1.0000
Dynamic Oscillating Radial Load 14950
Mis. Ang. Min. (a*) 9
Radial Static Load Limit Rating 21400
Width (T) 0.505
Width (W) 0.625

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team