BPFWSS-7T
Wide Series .4375 in. ID, .9375 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$26.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.080 |
---|---|
Axial Static Load Limit Rating | 3650 |
Ball Diameter Ref. (E) | 0.781 |
Ball Flat Diameter Ref. (O) | 0.537 |
Diameter (B) | 0.4375 |
Diameter (D) | 0.9375 |
Dynamic Oscillating Radial Load | 11750 |
Mis. Ang. Min. (a*) | 10 |
Radial Static Load Limit Rating | 20700 |
Width (T) | 0.442 |
Width (W) | 0.562 |