BPFWSS-6T

Wide Series .3750 in. ID, .8125 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$21.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight (lbs) 0.060
Axial Static Load Limit Rating 2630
Ball Diameter Ref. (E) 0.687
Ball Flat Diameter Ref. (O) 0.466
Diameter (B) 0.3750
Diameter (D) 0.8125
Dynamic Oscillating Radial Load 8310
Mis. Ang. Min. (a*) 8
Radial Static Load Limit Rating 13700
Width (T) 0.406
Width (W) 0.500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team