BPFWSS-5T
Wide Series .3125 in. ID, .6875 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$22.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.035 |
---|---|
Axial Static Load Limit Rating | 1640 |
Ball Diameter Ref. (E) | 0.593 |
Ball Flat Diameter Ref. (O) | 0.360 |
Diameter (B) | 0.3125 |
Diameter (D) | 0.6875 |
Dynamic Oscillating Radial Load | 6505 |
Mis. Ang. Min. (a*) | 14 |
Radial Static Load Limit Rating | 9400 |
Width (T) | 0.317 |
Width (W) | 0.437 |