BPFWSS-4T

Wide Series .2500 in. ID, .6250 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$19.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight (lbs) 0.031
Axial Static Load Limit Rating 1770
Ball Diameter Ref. (E) 0.531
Ball Flat Diameter Ref. (O) 0.301
Diameter (B) 0.2500
Diameter (D) 0.6250
Dynamic Oscillating Radial Load 4900
Mis. Ang. Min. (a*) 15
Radial Static Load Limit Rating 5500
Width (T) 0.327
Width (W) 0.437

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team