BPFWSS-3T
Wide Series .1900 in. ID, .6250 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$20.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.031 |
---|---|
Axial Static Load Limit Rating | 1770 |
Ball Diameter Ref. (E) | 0.531 |
Ball Flat Diameter Ref. (O) | 0.301 |
Diameter (B) | 0.1900 |
Diameter (D) | 0.6250 |
Dynamic Oscillating Radial Load | 4900 |
Mis. Ang. Min. (a*) | 15 |
Radial Static Load Limit Rating | 2500 |
Width (T) | 0.327 |
Width (W) | 0.437 |