BPFWSS-16T

Wide Series 1.0000 in. ID, 2.1250 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$81.24

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight (lbs) 0.970
Axial Static Load Limit Rating 19300
Ball Diameter Ref. (E) 1.875
Ball Flat Diameter Ref. (O) 1.269
Diameter (B) 1.0000
Diameter (D) 2.1250
Dynamic Oscillating Radial Load 56250
Mis. Ang. Min. (a*) 12
Radial Static Load Limit Rating 104000
Width (T) 1.005
Width (W) 1.375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team