BPFWSS-14T
Wide Series .8750 in. ID, 1.6250 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$48.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.350 |
---|---|
Axial Static Load Limit Rating | 10800 |
Ball Diameter Ref. (E) | 1.375 |
Ball Flat Diameter Ref. (O) | 0.995 |
Diameter (B) | 0.8750 |
Diameter (D) | 1.6250 |
Dynamic Oscillating Radial Load | 33600 |
Mis. Ang. Min. (a*) | 6 |
Radial Static Load Limit Rating | 65200 |
Width (T) | 0.755 |
Width (W) | 0.875 |