BPFWSS-12T
Wide Series .7500 in. ID, 1.3750 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$38.48
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.240 |
---|---|
Axial Static Load Limit Rating | 7730 |
Ball Diameter Ref. (E) | 1.250 |
Ball Flat Diameter Ref. (O) | 0.845 |
Diameter (B) | 0.7500 |
Diameter (D) | 1.3750 |
Dynamic Oscillating Radial Load | 26200 |
Mis. Ang. Min. (a*) | 13 |
Radial Static Load Limit Rating | 37000 |
Width (T) | 0.630 |
Width (W) | 0.875 |