BPFWSS-10T
Wide Series .6250 in. ID, 1.1875 in. OD Four Piece Precision Stainless Steel Spherical Bearing
$33.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight (lbs) | 0.160 |
---|---|
Axial Static Load Limit Rating | 6130 |
Ball Diameter Ref. (E) | 1.062 |
Ball Flat Diameter Ref. (O) | 0.747 |
Diameter (B) | 0.6250 |
Diameter (D) | 1.1875 |
Dynamic Oscillating Radial Load | 20250 |
Mis. Ang. Min. (a*) | 12 |
Radial Static Load Limit Rating | 29000 |
Width (T) | 0.567 |
Width (W) | 0.750 |