BPFLSX-300
1.8750 in. ID, 4.0000 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.52 | 5 wks |
10 - 24 | $24.93 | 5 wks |
25 - 49 | $23.9 | 5 wks |
50 - 99 | $23.1 | 5 wks |
100+ | Request for Quote |
$26.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 3.75 lb |
---|---|
Ball Diameter Ref. (E) | 3.000 |
Ball Flat Diameter Ref. | 2.521 |
Ball Width (W) | 1.625 |
Bore (B) | 1.8750 |
Chamfer (C) | 0.125 |
Housing Width (H*) | 1.313 |
Max Static Radial Load (lb) | 123500 lb |
Outisde Diameter (D) | 4.0000 |