BPFLSX-240

1.5000 in. ID, 3.2500 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range Price/Unit Ships Within
1 - 4 $256.32 5 wks
5 - 9 $240.94 5 wks
10 - 24 $230.94 5 wks
25+ $223.25 5 wks
$256.32

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 2.38 lb
Ball Diameter Ref. (E) 2.500
Ball Flat Diameter Ref. 2.000
Ball Width (W) 1.500
Bore (B) 1.5000
Chamfer (C) 0.085
Housing Width (H*) 1.250
Max Static Radial Load (lb) 98000 lb
Outisde Diameter (D) 3.2500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team