BPFLSX-190

1.1875 in. ID, 2.6250 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range Price/Unit Ships Within
1 - 4 $177.46 5 wks
5 - 9 $166.81 5 wks
10 - 24 $159.89 5 wks
25+ $154.56 5 wks
$177.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 1.27 lb
Ball Diameter Ref. (E) 2.000
Ball Flat Diameter Ref. 1.562
Ball Width (W) 1.250
Bore (B) 1.1875
Chamfer (C) 0.085
Housing Width (H*) 1.000
Max Static Radial Load (lb) 63000 lb
Outisde Diameter (D) 2.6250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team