BPFLSX-160

1.0000 in. ID, 2.3750 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range Price/Unit Ships Within
1 - 4 $143.82 5 wks
5 - 9 $135.19 5 wks
10 - 24 $129.58 5 wks
25+ $125.26 5 wks
$143.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.94 lb
Ball Diameter Ref. (E) 1.750
Ball Flat Diameter Ref. 1.345
Ball Width (W) 1.125
Bore (B) 1.0000
Chamfer (C) 0.062
Housing Width (H*) 0.875
Max Static Radial Load (lb) 48200 lb
Outisde Diameter (D) 2.3750

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team