BPFLSX-120

.7500 in. ID, 2.2500 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range Price/Unit Ships Within
1 - 9 $81.65 5 wks
10 - 24 $76.75 5 wks
25 - 49 $73.57 5 wks
50 - 99 $71.12 5 wks
100+ Request for Quote
$81.65

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.97 lb
Ball Diameter Ref. (E) 1.625
Ball Flat Diameter Ref. 1.038
Ball Width (W) 1.250
Bore (B) 0.7500
Chamfer (C) 0.044
Housing Width (H*) 0.937
Max Static Radial Load (lb) 47600 lb
Outisde Diameter (D) 2.2500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team