BPFLSX-080
.5000 in. ID, 1.3125 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $33.93 | 5 wks |
10 - 24 | $31.9 | 5 wks |
25 - 49 | $30.57 | 5 wks |
50 - 99 | $29.55 | 5 wks |
100+ | Request for Quote |
$33.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.18 lb |
---|---|
Ball Diameter Ref. (E) | 0.937 |
Ball Flat Diameter Ref. | 0.637 |
Ball Width (W) | 0.687 |
Bore (B) | 0.5000 |
Chamfer (C) | 0.044 |
Housing Width (H*) | 0.531 |
Max Static Radial Load (lb) | 15600 lb |
Outisde Diameter (D) | 1.3125 |