BPFLSX-060
.3750 in. ID, 1.0000 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.25 | 5 wks |
10 - 24 | $25.5 | 5 wks |
25 - 49 | $24.75 | 5 wks |
50 - 99 | $24 | 5 wks |
100+ | Request for Quote |
$26.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.08 lb |
---|---|
Ball Diameter Ref. (E) | 0.718 |
Ball Flat Diameter Ref. | 0.517 |
Ball Width (W) | 0.500 |
Bore (B) | 0.3750 |
Chamfer (C) | 0.016 |
Housing Width (H*) | 0.375 |
Max Static Radial Load (lb) | 8605 lb |
Outisde Diameter (D) | 1.0000 |