BPFLSX-040

.2500 in. ID, .7500 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Brass Insert
Qty Range Price/Unit Ships Within
1 - 9 $21.14 5 wks
10 - 24 $19.87 5 wks
25 - 49 $19.04 5 wks
50 - 99 $18.41 5 wks
100+ Request for Quote
$21.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.04 lb
Ball Diameter Ref. (E) 0.515
Ball Flat Diameter Ref. 0.354
Ball Width (W) 0.375
Bore (B) 0.2500
Chamfer (C) 0.016
Housing Width (H*) 0.281
Max Static Radial Load (lb) 5245 lb
Outisde Diameter (D) 0.7500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team