BPFLSS-160
1.0000 in. ID, 1.7500 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $128.67 | 11 wks |
5 - 9 | $120.96 | 11 wks |
10 - 24 | $115.93 | 11 wks |
25+ | $112.07 | 11 wks |
$128.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.38 lb |
---|---|
Ball Diameter Ref. (E) | 1.5000 |
Ball Flat Diameter Ref. (O) | 1.12 |
Ball Width (W) | 1.0000 |
Bore (B) | 1.0000 |
Chamfer (C) | 0.0440 |
Housing Width (H*) | 0.7970 |
Max Static Radial Load (lb) | 37520 lb |
Outisde Diameter (D) | 1.7500 |