BPFLSS-120

.7500 in. ID, 1.4375 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range Price/Unit Ships Within
1 - 9 $61.86 5 wks
10 - 24 $58.15 5 wks
25 - 49 $55.73 5 wks
50 - 99 $53.88 5 wks
100+ Request for Quote
$61.86

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.21 lb
Ball Diameter Ref. (E) 1.1870
Ball Flat Diameter Ref. (O) 0.92
Ball Width (W) 0.7500
Bore (B) 0.7500
Chamfer (C) 0.0440
Housing Width (H*) 0.5930
Max Static Radial Load (lb) 25750 lb
Outisde Diameter (D) 1.4375

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team