BPFLSS-100

.6250 in. ID, 1.1875 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range Price/Unit Ships Within
1 - 4 $149.90 5 wks
5 - 9 $140.9 5 wks
10 - 24 $135.06 5 wks
25+ $130.56 5 wks
$149.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.12 lb
Ball Diameter Ref. (E) 0.9680
Ball Flat Diameter Ref. (O) 0.74
Ball Width (W) 0.6250
Bore (B) 0.6250
Chamfer (C) 0.0320
Housing Width (H*) 0.5000
Max Static Radial Load (lb) 17700 lb
Outisde Diameter (D) 1.1875

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team