BPFLSS-090

.5625 in. ID, 1.0937 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range Price/Unit Ships Within
1 - 4 $255.80 5 wks
5 - 9 $240.45 5 wks
10 - 24 $230.47 5 wks
25+ $222.8 5 wks
$255.80

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.09 lb
Ball Diameter Ref. (E) 0.8750
Ball Flat Diameter Ref. (O) 0.67
Ball Width (W) 0.5620
Bore (B) 0.5625
Chamfer (C) 0.0320
Housing Width (H*) 0.4370
Max Static Radial Load (lb) 14000 lb
Outisde Diameter (D) 1.0937

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team