BPFLSS-080
.5000 in. ID, 1.0000 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.40 | 11 wks |
10 - 24 | $45.5 | 11 wks |
25 - 49 | $43.61 | 11 wks |
50 - 99 | $42.16 | 11 wks |
100+ | Request for Quote |
$48.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.07 lb |
---|---|
Ball Diameter Ref. (E) | 0.7810 |
Ball Flat Diameter Ref. (O) | 0.60 |
Ball Width (W) | 0.5000 |
Bore (B) | 0.5000 |
Chamfer (C) | 0.0320 |
Housing Width (H*) | 0.3900 |
Max Static Radial Load (lb) | 11200 lb |
Outisde Diameter (D) | 1.0000 |