BPFLSS-070
.4375 in. ID, .9062 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $89.68 | 11 wks |
10 - 24 | $84.3 | 11 wks |
25 - 49 | $80.8 | 11 wks |
50 - 99 | $78.11 | 11 wks |
100+ | Request for Quote |
$89.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.05 lb |
---|---|
Ball Diameter Ref. (E) | 0.6870 |
Ball Flat Diameter Ref. (O) | 0.53 |
Ball Width (W) | 0.4370 |
Bore (B) | 0.4375 |
Chamfer (C) | 0.0320 |
Housing Width (H*) | 0.3430 |
Max Static Radial Load (lb) | 8625 lb |
Outisde Diameter (D) | 0.9062 |