BPFLSS-030

.1900 in. ID, .5625 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range Price/Unit Ships Within
1 - 9 $37.03 5 wks
10 - 24 $34.81 5 wks
25 - 49 $33.36 5 wks
50 - 99 $32.25 5 wks
100+ Request for Quote
$37.03

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.02 lb
Ball Diameter Ref. (E) 0.4060
Ball Flat Diameter Ref. (O) 0.29
Ball Width (W) 0.2810
Bore (B) 0.1900
Chamfer (C) 0.0200
Housing Width (H*) 0.2180
Max Static Radial Load (lb) 2750 lb
Outisde Diameter (D) 0.5625

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team