BPFLSS-020
.1650 in. ID, .4687 in. OD Four Piece Precision Alloy Steel Spherical Bearing w/ Copper Alloy Insert
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $72.98 | 11 wks |
10 - 24 | $68.6 | 11 wks |
25 - 49 | $65.76 | 11 wks |
50 - 99 | $63.57 | 11 wks |
100+ | Request for Quote |
$72.98
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.01 lb |
---|---|
Ball Diameter Ref. (E) | 0.3430 |
Ball Flat Diameter Ref. (O) | 0.24 |
Ball Width (W) | 0.2500 |
Bore (B) | 0.1650 |
Chamfer (C) | 0.0200 |
Housing Width (H*) | 0.1870 |
Max Static Radial Load (lb) | 2000 lb |
Outisde Diameter (D) | 0.4687 |