BPFLHA-120
0.75 in. ID, 1.4375 in. OD Two Piece Precision Alloy Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $43.11 | 5 wks |
10 - 24 | $40.52 | 5 wks |
25 - 49 | $38.84 | 5 wks |
50 - 99 | $37.55 | 5 wks |
100+ | Request for Quote |
$43.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 78000 lb |
---|---|
Ball Flat Diameter Ref. (O) | 1.187 |
Ball Width (W) | 0.750 |
Bore (B) | 0.7500 |
Chamfer (C) | 0.044 |
Max Static Radial Load (lb) | 0.920 lb |
Outside Diameter (D) | 1.4375 |
Width (H) | 0.593 |