BPFLHA-060
0.375 in. ID, 0.8125 in. OD Two Piece Precision Alloy Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.89 | 5 wks |
10 - 24 | $23.18 | 5 wks |
25 - 49 | $22.48 | 5 wks |
50 - 99 | $22.06 | 5 wks |
100+ | Request for Quote |
$23.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 18750 lb |
---|---|
Ball Flat Diameter Ref. (O) | 0.625 |
Ball Width (W) | 0.406 |
Bore (B) | 0.3750 |
Chamfer (C) | 0.032 |
Max Static Radial Load (lb) | 0.475 lb |
Outside Diameter (D) | 0.8125 |
Width (H) | 0.312 |