BPFLHA-050

0.3125 in. ID, 0.75 in. OD Two Piece Precision Alloy Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $29.49 5 wks
10 - 24 $28.14 5 wks
25 - 49 $27.8 5 wks
50 - 99 $26.96 5 wks
100+ Request for Quote
$29.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 13900 lb
Ball Flat Diameter Ref. (O) 0.562
Ball Width (W) 0.375
Bore (B) 0.3125
Chamfer (C) 0.022
Max Static Radial Load (lb) 0.419 lb
Outside Diameter (D) 0.7500
Width (H) 0.281

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team