BPFLHA-030
0.19 in. ID, 0.5625 in. OD Two Piece Precision Alloy Steel Spherical Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $25.29 | 11 wks |
| 10 - 24 | $23.78 | 11 wks |
| 25 - 49 | $22.79 | 11 wks |
| 50 - 99 | $22.03 | 11 wks |
| 100+ | Request for Quote |
$25.29
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Approximate Weight | 6480 lb |
|---|---|
| Ball Flat Diameter Ref. (O) | 0.406 |
| Ball Width (W) | 0.281 |
| Bore (B) | 0.1900 |
| Chamfer (C) | 0.020 |
| Max Static Radial Load (lb) | 0.293 lb |
| Outside Diameter (D) | 0.5625 |
| Width (H) | 0.218 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities