BPFFKS-160
1.0000 in. ID, 1.7500 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.69 | 11 wks |
10 - 24 | $36.37 | 11 wks |
25 - 49 | $34.86 | 11 wks |
50 - 99 | $33.7 | 11 wks |
100+ | Request for Quote |
$38.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.386 lb |
---|---|
Ball Diameter Ref. (E) | 1.500 |
Ball Flat Diameter Ref. (O) | 1.118 |
Ball Width (W) | 1.000 |
Bore (B) | 1.0000 |
Chamfer (C) | 0.044 |
Max Static Radial Load (lb) | 104000 lb |
Outside Diameter (D) | 1.7500 |
Width (H) | 0.797 |