BPFFKS-140

.8750 in. ID, 1.5625 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $30.52 6 wks
10 - 24 $28.69 6 wks
25 - 49 $27.49 6 wks
50 - 99 $26.58 6 wks
100+ Request for Quote
$30.52

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.263 lb
Ball Diameter Ref. (E) 1.312
Ball Flat Diameter Ref. (O) 0.980
Ball Width (W) 0.875
Bore (B) 0.8750
Chamfer (C) 0.044
Max Static Radial Load (lb) 86000 lb
Outside Diameter (D) 1.5625
Width (H) 0.703

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team