BPFFKS-100
.6250 in. ID, 1.1875 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.36 | 6 wks |
10 - 24 | $18.2 | 6 wks |
25 - 49 | $17.44 | 6 wks |
50 - 99 | $16.86 | 6 wks |
100+ | Request for Quote |
$19.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.110 lb |
---|---|
Ball Diameter Ref. (E) | 0.968 |
Ball Flat Diameter Ref. (O) | 0.739 |
Ball Width (W) | 0.625 |
Bore (B) | 0.6250 |
Chamfer (C) | 0.032 |
Max Static Radial Load (lb) | 40000 lb |
Outside Diameter (D) | 1.1875 |
Width (H) | 0.500 |