BPFFKS-090

.5625 in. ID, 1.0937 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $16.40 6 wks
10 - 24 $15.42 6 wks
25 - 49 $14.78 6 wks
50 - 99 $14.29 6 wks
100+ Request for Quote
$16.40

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.086 lb
Ball Diameter Ref. (E) 0.875
Ball Flat Diameter Ref. (O) 0.670
Ball Width (W) 0.562
Bore (B) 0.5625
Chamfer (C) 0.032
Max Static Radial Load (lb) 36000 lb
Outside Diameter (D) 1.0937
Width (H) 0.437

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team