BPFFKS-070
.4375 in. ID, .9062 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.52 | 11 wks |
10 - 24 | $12.7 | 11 wks |
25 - 49 | $12.17 | 11 wks |
50 - 99 | $11.77 | 11 wks |
100+ | Request for Quote |
$13.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.047 lb |
---|---|
Ball Diameter Ref. (E) | 0.687 |
Ball Flat Diameter Ref. (O) | 0.530 |
Ball Width (W) | 0.437 |
Bore (B) | 0.4375 |
Chamfer (C) | 0.032 |
Max Static Radial Load (lb) | 22300 lb |
Outside Diameter (D) | 0.9062 |
Width (H) | 0.343 |