BPFFKS-060

.3750 in. ID, .8125 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $14.94 3 wks
10 - 24 $14.04 3 wks
25 - 49 $13.46 3 wks
50 - 99 $13.01 3 wks
100+ Request for Quote
$14.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.038 lb
Ball Diameter Ref. (E) 0.625
Ball Flat Diameter Ref. (O) 0.475
Ball Width (W) 0.406
Bore (B) 0.3750
Chamfer (C) 0.032
Max Static Radial Load (lb) 15600 lb
Outside Diameter (D) 0.8125
Width (H) 0.312

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team