BPFFKS-040

.2500 in. ID, .6562 in. OD Two Piece Heavy Duty Alloy Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $13.74 3 wks
10 - 24 $12.92 3 wks
25 - 49 $12.38 3 wks
50 - 99 $11.97 3 wks
100+ Request for Quote
$13.74

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.022 lb
Ball Diameter Ref. (E) 0.500
Ball Flat Diameter Ref. (O) 0.364
Ball Width (W) 0.343
Bore (B) 0.2500
Chamfer (C) 0.022
Max Static Radial Load (lb) 8400 lb
Outside Diameter (D) 0.6562
Width (H) 0.250

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team