BPFCOM-160

1.0000 in. ID, 1.7500 in. OD Two Piece Commercial Carbon Steel Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $22.38 6 wks
10 - 24 $21.04 6 wks
25 - 49 $20.16 6 wks
50 - 99 $19.49 6 wks
100+ Request for Quote
$22.38

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Weight 0.38 lb
Ball Diameter Ref. (E) 1.500
Ball Flat Diameter Ref. (O) 1.118
Ball Width (W) 1.000
Bore (B) 1.0000
Chamfer (C) 0.044
Max Static Radial Load (lb) 54700 lb
Outside Diameter (D) 1.7500
Width (H) 0.797

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team