BPFCOM-080
.5000 in. ID, 1.0000 in. OD Two Piece Commercial Carbon Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.42 | 11 wks |
10 - 24 | $11.68 | 11 wks |
25 - 49 | $11.19 | 11 wks |
50 - 99 | $10.82 | 11 wks |
100+ | Request for Quote |
$12.42
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.07 lb |
---|---|
Ball Diameter Ref. (E) | 0.781 |
Ball Flat Diameter Ref. (O) | 0.600 |
Ball Width (W) | 0.500 |
Bore (B) | 0.5000 |
Chamfer (C) | 0.032 |
Max Static Radial Load (lb) | 13600 lb |
Outside Diameter (D) | 1.0000 |
Width (H) | 0.390 |