BPFCOM-060
.3750 in. ID, .8125 in. OD Two Piece Commercial Carbon Steel Spherical Bearing
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $12.88 | 11 wks |
| 10 - 24 | $12.11 | 11 wks |
| 25 - 49 | $11.6 | 11 wks |
| 50 - 99 | $11.21 | 11 wks |
| 100+ | Request for Quote |
$12.88
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Approximate Weight | 0.04 lb |
|---|---|
| Ball Diameter Ref. (E) | 0.656 |
| Ball Flat Diameter Ref. (O) | 0.516 |
| Ball Width (W) | 0.406 |
| Bore (B) | 0.3750 |
| Chamfer (C) | 0.032 |
| Max Static Radial Load (lb) | 8250 lb |
| Outside Diameter (D) | 0.8125 |
| Width (H) | 0.312 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities