BPFCOM-040
.2500 in. ID, .6562 in. OD Two Piece Commercial Carbon Steel Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.60 | 11 wks |
10 - 24 | $10.9 | 11 wks |
25 - 49 | $10.44 | 11 wks |
50 - 99 | $10.09 | 11 wks |
100+ | Request for Quote |
$11.60
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Weight | 0.02 lb |
---|---|
Ball Diameter Ref. (E) | 0.500 |
Ball Flat Diameter Ref. (O) | 0.364 |
Ball Width (W) | 0.343 |
Bore (B) | 0.2500 |
Chamfer (C) | 0.022 |
Max Static Radial Load (lb) | 4900 lb |
Outside Diameter (D) | 0.6562 |
Width (H) | 0.250 |