BNDSCE-98
0.5625 in. ID, 0.7500 in. OD Shell Type Open End Needle Roller Bearing.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $6.73 | 11 wks |
| 25 - 99 | $5.92 | 11 wks |
| 100 - 249 | $5.29 | 11 wks |
| 250 - 499 | $4.98 | 11 wks |
| 500+ | Request for Quote |
$6.73
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Housing Bore | 0.7495 / 0.7505 Inch |
|---|---|
| Material | Hardened Steel |
| Max Dynamic Load (lbs) | 1730 lbs |
| Max Speed (rpm) | 18000 RPM |
| Max Static Load (lbs) | 2420 lbs |
| Nominal Shaft Diameter | 0.5625 Inch |
| Nominal (I.D. / O.D.) | 0.5625 / 0.7500 Inch |
| Width | 0.5 Inch |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities