BNDSCE-248

1.3750 in. ID, 1.6250 in. OD Shell Type Open End Needle Roller Bearing
Qty Range Price/Unit Ships Within
1 - 24 $11.78 6 wks
25 - 99 $10.69 6 wks
100 - 249 $9.73 6 wks
250 - 499 $9.27 6 wks
500+ Request for Quote
$11.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore 1.8745 /1.8755 Inch
Inner Race# Not Available
Material Hardened Steel
Max Dynamic Load (lbs) 4200 lbs
Max Speed (rpm) 5800 rpm
Max Static Load (lbs) 5800 lbs
Nominal Shaft Diameter 1.5 Inch
Nominal (I.D. / O.D.) 1.5000 /1.8750
Shaft Tolerance (-) 0.0005 Inch
Width 0.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team