BNDSCE-2410
1.5000 in. ID, 1.8750 in. OD Shell Type Open End Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.87 | 11 wks |
25 - 99 | $11.69 | 11 wks |
100 - 249 | $10.65 | 11 wks |
250 - 499 | $10.14 | 11 wks |
500+ | Request for Quote |
$12.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | 1.8745 /1.8755 Inch |
---|---|
Inner Race# | Not Available |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 5500 lbs |
Max Speed (rpm) | 8300 rpm |
Max Static Load (lbs) | 8300 lbs |
Nominal Shaft Diameter | 1.5 Inch |
Nominal (I.D. / O.D.) | 1.5000 /1.8750 |
Shaft Tolerance (-) | 0.0005 Inch |
Width | 0.625 Inch |