BNDSCE-228
1.3125 in. ID, 1.6250 in. OD Shell Type Open End Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.96 | 11 wks |
25 - 99 | $8.96 | 11 wks |
100 - 249 | $8.11 | 11 wks |
250 - 499 | $7.71 | 11 wks |
500+ | Request for Quote |
$9.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | 1.6245 /1.6255 Inch |
---|---|
Inner Race# | Not Available |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 3050 lbs |
Max Speed (rpm) | 5300 rpm |
Max Static Load (lbs) | 5300 lbs |
Nominal Shaft Diameter | 1.375 Inch |
Nominal (I.D. / O.D.) | 1.3750 /1.6250 |
Shaft Tolerance (-) | 0.0005 Inch |
Width | 0.5 Inch |