BNDSCE-2020

1.2500 in. ID, 1.5000 in. OD Shell Type Open End Needle Roller Bearing
Qty Range Price/Unit Ships Within
1 - 24 $8.76 6 wks
25 - 99 $7.86 6 wks
100 - 249 $7.08 6 wks
250 - 499 $6.73 6 wks
500+ Request for Quote
$8.76

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore 1.4995 /1.5005 Inch
Inner Race# Not Available
Material Hardened Steel
Max Dynamic Load (lbs) 7500 lbs
Max Speed (rpm) 8000 rpm
Max Static Load (lbs) 16100 lbs
Nominal Shaft Diameter 1.25 Inch
Nominal (I.D. / O.D.) 1.2500 /1.5000
Shaft Tolerance (-) 0.0005 Inch
Width 1.25 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team