BNDSCE-2016
1.2500 in. ID, 1.5000 in. OD Shell Type Open End Needle Roller Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $10.37 | 4 wks |
25 - 99 | $9.38 | 4 wks |
100 - 249 | $8.51 | 4 wks |
250 - 499 | $8.09 | 4 wks |
500+ | Request for Quote |
$10.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Housing Bore | 1.4995 /1.5005 Inch |
---|---|
Inner Race# | Not Available |
Material | Hardened Steel |
Max Dynamic Load (lbs) | 6100 lbs |
Max Speed (rpm) | 8000 rpm |
Max Static Load (lbs) | 12300 lbs |
Nominal Shaft Diameter | 1.25 Inch |
Nominal (I.D. / O.D.) | 1.2500 /1.5000 |
Shaft Tolerance (-) | 0.0005 Inch |
Width | 1 Inch |