BNDSCE-188

1.0000 in. ID, 1.2500 in. OD Shell Type Open End Needle Roller Bearing
Qty Range Price/Unit Ships Within
1 - 24 $8.37 6 wks
25 - 99 $7.49 6 wks
100 - 249 $6.76 6 wks
250 - 499 $6.41 6 wks
500+ Request for Quote
$8.37

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore 1.3745 /1.3755 Inch
Inner Race# Not Available
Material Hardened Steel
Max Dynamic Load (lbs) 2900 lbs
Max Speed (rpm) 9000 rpm
Max Static Load (lbs) 4550 lbs
Nominal Shaft Diameter 1.125 Inch
Nominal (I.D. / O.D.) 1.1250 /1.3750
Shaft Tolerance (-) 0.0005 Inch
Width 0.5 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team