BNDSCE-1812

1.1250 in. ID, 1.3750 in. OD Shell Type Open End Needle Roller Bearing
Qty Range Price/Unit Ships Within
1 - 24 $9.96 6 wks
25 - 99 $8.99 6 wks
100 - 249 $8.14 6 wks
250 - 499 $7.75 6 wks
500+ Request for Quote
$9.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Housing Bore 1.3745 /1.3755 Inch
Inner Race# Not Available
Material Hardened Steel
Max Dynamic Load (lbs) 4250 lbs
Max Speed (rpm) 9000 rpm
Max Static Load (lbs) 7500 lbs
Nominal Shaft Diameter 1.125 Inch
Nominal (I.D. / O.D.) 1.1250 /1.3750
Shaft Tolerance (-) 0.0005 Inch
Width 0.75 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team